11:57:52 GMT+0000 (Coordinated Universal Time)


6007-C-Z>V
Deep groove ball bearing
Deep groove ball bearing 60..-C-Z, single row, Generation C, shield , steel sheet metal cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 14 mm | Width |
Cr | 17,500 N | Basic dynamic load rating, radial |
C0r | 10,300 N | Basic static load rating, radial |
Cur | 620 N | Fatigue load limit, radial |
nG | 17,700 1/min | Limiting speed |
nϑr | 12,600 1/min | Reference speed |
≈m | 0.144 kg | Weight |
Mounting dimensions
da min | 39.6 mm | Minimum diameter shaft shoulder |
Da max | 57.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 54.06 mm | Shoulder diameter outer ring |
D2 | 56.32 mm | Caliber diameter outer ring |
d1 | 42.94 mm | Shoulder diameter inner ring |
d2 | 41.31 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14.9 | Calculation factor |
Downloads:
Your current product variant
Version code | >V | Not marked on bearing |
Changed internal design | C | GenerationC |
Sealing | Z | Non-contact shield on one Side |
Cage | JN | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |